Scan To Earn Rewards 2025
Honeywell now offers Scan to Earn Rewards, a new loyalty program for contractors and trade partners. It’s easy to participate:
- Download the Genetron® mobile app
- Scan your Genetron® refrigerants and Solstice® solvent
- Earn points that you can redeem for Genetron product
Simple, isn’t it?
The products included in this program are Genetron® 134A (R-134a), Solstice® N40, Solstice® yf, Genetron® AZ-20 (R-410A), Genetron® 404A (R-404A), Genetron® 407C (R-407C), Solstice® EZ Flush and Genetron® R22.
Rewards Overview
Membership Level | Required Points |
---|---|
Bronze | 200 |
Silver | 400 |
Gold | 700 |
Platinum | 1000 |
Diamond | 5000 |
Elite | 10000 |
The rewards can be selected from the range of Genetron® products available in the rewards catalogue within the app. The more products you scan the more rewards you earn.
Start scanning products and earn rewards!
Please scan either of the QR codes below to download the app and to participate in the program. The more products you scan, the more products you earn. For more details log onto the Genetron Mobile App.