Keep Commercial Buildings Cool and Energy Efficient
With Solstice® HFO refrigerants
  

Boost energy efficiency, reduce operating costs and lower the carbon footprint of your commercial buildings. Buildings are responsible for 40% of global energy consumption and 36% of greenhouse gas emissions. Replacing outdated gas boilers with energy-efficient heat pumps using Honeywell Solstice® HFO refrigerants will reduce energy bills and help decarbonize your cooling systems.

Why choose Solstice® HFO Refrigerants for your commercial building?

Keep it cool and keep costs down 

Ensure your buildings are cool and reduce your energy bills by replacing old gas boilers with energy-efficient heat pumps or integrated cooling heat pumps. Combine this with Solstice® GBA and LBA insulation foams to further boost energy efficiency

Reduce Global Warming Impact 

With a global warming potential (GWP) rating as low as 1, Solstice® HFO refrigerants are significantly greener than R-134a (GWP=1430) and R-410A (GWP=2088) refrigerants, contributing up to a 99% reduction in CO2 emissions. 

Safety and peace of mind

Solstice® HFO refrigerants are classified in safety groups A1 (non-flammable) or A2L (mildly flammable), making them significantly safer than alternatives such as propane, which is classified as A3 (highly flammable). 

Get in touch with us

If you are a Sustainability Leader, Consultant Engineer, Heat Pump Specialist, Technology Leader or Project/Operations Manager and planning a new heat pump solution for any of the applications listed above, please do get in touch and learn more about how you can reduce cost, decrease risk and run your heat pump eco-efficiently?