Spectra® Polyethylene Fiber

One of the world's strongest and lightest UHMWPEs for peak performance across applications 

Honeywell Spectra Fiber is one of the world's strongest and lightest Polyethylene Fibers for peak performance. Pound-for-pound, Spectra Ultra-High Molecular Weight Polyethylene Fiber (UHMWPE) is 15 times stronger than steel, more durable than polyester, and has a specific strength that is 40 percent greater than aramid fiber.

Honeywell’s S-900 and S-1000 product lines offer a wide range of Spectra® performance fiber levels and deniers to meet the needs of a wide range of applications. Selecting the right rope or net for a job depends on multiple concerns of construction, composition and function.

The Spectra S-900 fiber was the first commercially available extended-chain, high-strength polyethylene fiber and the first in a series of Spectra fibers. It is available in multiple deniers (650 - 5600). Spectra S-1000, the second in a series of Spectra fibers, was developed to meet customers’ needs for increased performance. It is available in deniers ranging from 75 to 2600.

See the Spectra Fiber product line’s physical properties in one sheet here.

The Spectra line includes

Spectra® 1600-180 is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 1600 / 1779 decitex. The breaking strength of this product is 135 lbs with an elongation of 3.3%.

  • Spectra® 75 Denier (S-1000) is one of the world’s strongest (43 / 3.68 g/den) and lightest fibers with a denier of 75 / 83 decitex. The breaking strength of this product is 7 lbs with an elongation of 2.9%.
  • Spectra® 100 Denier (S-1000) is one of the world’s strongest (40.5 / 3.47 g/den) and lightest fibers with a denier of 100 / 111 decitex. The breaking strength of this product is 9 lbs with an elongation of 2.9%.
  • Spectra® 130 Denier (S-1000) is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 130 / 144 decitex. The breaking strength of this product is 11.1 lbs with an elongation of 3.2%.
  • Spectra® 180 Denier (S-1000) is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 180 / 200 decitex. The breaking strength of this product is 15.1 lbs with an elongation of 3.3%.
  • Spectra® 200 Denier (S-1000) is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 210 / 233 decitex. The breaking strength of this product is 17.9 lbs with an elongation of 3.5%.
  • Spectra® 215 Denier (S-1000) is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 215 / 239 decitex. The breaking strength of this product is 18 lbs with an elongation of 2.9%.
  • Spectra® 275 Denier (S-1000) is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 275 / 306 decitex. The breaking strength of this product is 22 lbs with an elongation of 3.1%.
  • Spectra® 375 Denier [133] (S-1000) is one of the world’s strongest (35 / 3.00 g/den) and lightest fibers with a denier of 375 / 417 decitex. The breaking strength of this product is 29 lbs with an elongation of 3.1%.
  • Spectra® 375 Denier [189] (S-1000) is one of the world’s strongest (35 / 3.00 g/den) and lightest fibers with a denier of 375 / 417 decitex. The breaking strength of this product is 29 lbs with an elongation of 3.1%.
  • Spectra® 400 Denier (S-1000) is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 409 / 454 decitex. The breaking strength of this product is 33.5 lbs with an elongation of 3.4%.
  • Spectra® 435 Denier [145] (S-1000) is one of the world’s strongest (37.5 / 3.21 g/den) and lightest fibers with a denier of 435 / 483 decitex. The breaking strength of this product is 36 lbs with an elongation of 3.3%.
  • Spectra® 435 Denier [195] (S-1000) is one of the world’s strongest (37.5 / 3.21 g/den) and lightest fibers with a denier of 435 / 483 decitex. The breaking strength of this product is 36 lbs with an elongation of 3.3%.
  • Spectra® 650 Denier (S-1000) is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 650 / 722 decitex. The breaking strength of this product is 52 lbs with an elongation of 3.3%.
  • Spectra® 1300 Denier [159] (S-1000) is one of the world’s strongest (35.5 / 3.04 g/den) and lightest fibers with a denier of 1300 / 1444 decitex. The breaking strength of this product is 101.7 lbs with an elongation of 3.3%.
  • Spectra® 1600 Denier [180] (S-1000) is one of the world’s strongest (38 / 3.25 g/den) and lightest fibers with a denier of 1600 / 1779 decitex. The breaking strength of this product is 135 lbs with an elongation of 3.3%.
  • Spectra® 1200 Denier (S-900) is one of the world’s strongest (30 / 2.57 g/den) and lightest fibers with a denier of 1200 / 1333 decitex. The breaking strength of this product is 79 lbs with an elongation of 3.9%.
  • Spectra® 2400 Denier (S-900) is one of the world’s strongest (29.5 / 2.53 g/den) and lightest fibers with a denier of 2400 / 2667 decitex. The breaking strength of this product is 157.7 lbs with an elongation of 3.9%.
  • Spectra® 4800 Denier (S-900) is one of the world’s strongest (26.5 / 2.27 g/den) and lightest fibers with a denier of 4800 / 5333 decitex. The breaking strength of this product is 281 lbs with an elongation of 3.6%.
  • Spectra® 5600 Denier (S-900) is one of the world’s strongest (25.5 / 2.18 g/den) and lightest fibers with a denier of 5600 / 6222 decitex. The breaking strength of this product is 315 lbs with an elongation of 3.5%.
  • Spectra® 650 Denier (S-900) is one of the world’s strongest (30.5 / 2.61 g/den) and lightest fibers with a denier of 650 / 722 decitex. The breaking strength of this product is 44 lbs with an elongation of 3.6%.
CAPABILITY GUIDE
Read this Capability Guide Today
Honeywell Spectra Fiber: Capability Guide
BROCHURE
Read this Rope, Cordage & Netting Brochure Today
Fibers for the World: People, Products and Technologies for the Rope, Cordage, and Netting Industry
BROCHURE
Read this Protective Armor Materials Brochure Today
Honeywell Spectra Fiber for Protective Armor Materials
BROCHURE
Read this Super-Line Brochure Today
Honeywell Spectra Fiber for High-Tenacity Super-Line Material
BROCHURE
Read this Cut Protection Brochure Today
Honeywell Spectra Fiber for Superior Cut Protection
BROCHURE
Honeywell Spectra Fiber
High-Performance Fishing Line Fiber

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.