HydroBlock® PCTFE Barrier Films

Unsurpassed moisture barrier capabilities compared to other clear barrier films in non-food and non-pharma applications

Honeywell HydroBlock® is one of the clearest industrial-grade polychlorotrifluoroethylene (PCTFE) moisture barrier films on the market today. The line offers unsurpassed moisture barrier capabilities compared to other traditional clear barrier films used in non-food and non-pharma applications. In addition, HydroBlock® films meet a variety of customer requirements and needs, including moisture barrier, clarity, extreme low-temperature retention of dimensional and mechanical properties, low absorption of gases and chemicals leading to low out-gassing, and dielectric and insulation value.

The HydroBlock® line includes

HydroBlock® 22a I Series film is a PCTFE copolymer, high performance barrier film for industrial and electronics applications that provides outstanding water vapor barrier and excellent chemical high clarity resistance:

HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications:

HydroBlock® P-Series HS film is a PCTFE copolymer film with the ability to heat seal to itself utilizing impulse sealing methods:

HydroBlock® PS Series film is a high-performance structure combining a PCTFE durable cover film layered with an outdoor grade of pressure-sensitive adhesive + a peelable PET liner:

  • PS2000N with 2 mm thickness for efficient and simple field application to a variety of surfaces.
  • PS4000N with 4 mm thickness is designed for harsh environments where high levels of moisture protection and abrasion resistance are desired.
  • AG2500N offers efficient and simple field application to a variety of surfaces.

HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity:

HydroBlock Technology Portfolio

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.