Honeywell Titan® Polymers for Asphalt Paving and Roofing

Reduce carbon footprint, improve performance, and achieve cost savings by adding 1-3% Honeywell Titan® asphalt polymers

Honeywell Titan® asphalt additives reduce environmental impact and improve the processability of asphalt, saving energy and time. Adding small quantities (1-3%) of Honeywell Titan® polymers can do more for the paving and roofing industries than conventional asphalt polymers. 

For paving application, Honeywell Titan® eliminates the need for anti-strip additives, reduces roller passes, and achieves lower mixing and paving temperatures.

For roofing applications, Honeywell Titan® improves thermal stability and heat resistance, staining/oil bleeding resistance, increased adhesion to substrate, lower viscosity and higher plant output. It also helps to eliminate air blowing (oxidation) process, reduce emissions & energy consumption.

The Honeywell Titan® line includes products for roofing and for paving.

These Honeywell Titan® roofing products

Promote thermal stability and heat resistance, staining/oil bleeding resistance, increased adhesion to substrate, lower viscosity and higher plant output:

Honeywell Titan® 8903
Efficiently increases asphalt (bitumen) softening point and reduces asphalt (bitumen) penetration.
learn more
Honeywell Titan® 8822
Increases asphalt (bitumen) softening point and reduces asphalt (bitumen) penetration. It also increases adhesion to substrate.
learn more
Honeywell Titan® 8422
Increases staining/oil bleeding resistance.
learn more

These Honeywell Titan® asphalt paving products

Offer a high-temperature Performance Grade (PG) bump, water (moisture) damage resistance, rutting resistance, and fuel resistance. It is also a warm mix additive and late-season paving aid:

Honeywell Titan® 7686
produces high quality polymer modified asphalt (PMA), polymer modified bitumen (PmB) and hot mix asphalt (HMA). It efficiently achieves Performance Grade bump, improves water (moisture) damage...
Data Sheet
Honeywell Titan® 7205
produces high-quality polymer-modified asphalt (PMA), polymer modified bitumen (PmB), and hot mix asphalt (HMA). It achieves Performance Grade bump and is more suitable for asphalt (bitumen) emulsion...
Learn More

Honeywell Titan® Technology Portfolio

  • Performance Additives

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.