Gold Shield®

Ballistic materials for high-performance soft body armor without compromise

Honeywell Gold Shield® ballistic materials have been protecting military and law enforcement personnel for more than 20 years. These high-performance composites for soft body armor products have been specially designed for comfort and flexibility. Using Honeywell’s patented unidirectional Shield technology, Gold Shield products enhance ballistic properties and are manufactured under a comprehensive quality control process. 

The Gold Shield line includes

Gold Shield 2115 is a ballistic composite roll product consisting of two plies of unidirectional aramid fiber in a polyurethane resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology. Oil-in-water emulsion with EAA Copolymer Micronized PTFE Modified Polyethylene Homopolymer

Gold Shield 2117 is a ballistic composite roll product consisting of two plies of unidirectional aramid fiber in a nitrile rubber resin system, crossplied at 0˚/90˚ using Honeywell's patented Shield technology.

Gold Shield 2010 is a ballistic composite roll product consisting of two plies of unidirectional aramid fiber in a rubber elastomer resin system, crossplied at 0˚/90˚ and sandwiched in a thermoplastic film using our patented Shield technology.

Gold Shield 2016 is a ballistic composite roll product consisting of four plies of unidirectional aramid fiber in a polyurethane resin system, crossplied at 0˚/90˚/0˚/90˚ using Honeywell's patented Shield technology.

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.