Honeywell Burdick & Jackson™ High-Purity Solvents and Reagents

Honeywell Burdick & Jackson™, a higher bar for high-purity solvents and reagents 

 

Honeywell Burdick & Jackson™ offers a comprehensive range engineered to exacting, industry-certified standards, including BioSyn™ used in oligonucleotide and other biological synthesis. 

The Burdick & Jackson line includes

These Burdick & Jackson high purity solvents are LC-MS grade with extensive quality control to ensure they meet our specifications. They have low solvent and metal impurities for reduced interference with delicate, minute or unknown samples, which results in higher ionization efficiency, lower adduct formation and easier data interpretation:

These Burdick & Jackson solvents have minimal UV contaminants, high GC purity, low water content, and outstanding lot-to-lot consistency

299 Burdick & Jackson Dichloromethane for HPLC, GC, pesticide residue analysis and spectrophotometry, contains amylene, >99.9%
107 Burdick & Jackson Ethyl Ether for HPLC, GC, pesticide residue analysis and spectrophotometry, contains no preservative, >99.9%
081 Burdick & Jackson Dimethyl Sulfoxide for HPLC, GC and spectrophotometry, >99.5%
010 Burdick & Jackson Acetone for HPLC, GC, pesticide residue analysis and spectrophotometry, >99.9% (excluding water)
Product Brochure
Download the Burdick & Jackson Product Brochure Today
Read More
White Paper
Read this White Paper Today
Read more

Burdick & Jackson Portfolio

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.

Subscription Center

Global Unsubscribe