Asensa™ for Personal Care

Specialty additives to enhance personal care brand formulations

Honeywell Asensa™ products are used in the personal care industry for applications such as facial scrubs, body and foot products, and facial masks. They are used as anhydrous systems, powder and scrubbing agents and promote an odor-free warming system. 

The Asensa™ line includes

Asensa DS 900 is an activated powder in the sodium potassium form of the Type A crystal structure. An alkali metal aluminosilicate, Asensa DS 900 activated powder adsorbs molecules with critical diameters up to 3 angstroms. The product promotes a strong "warming sensation” in certain anhydrous formulations after exposure to moisture. It is particularly suited for systems containing higher fragrance levels, as it will not scavenge the fragrance.

Asensa DS 901 is an activated powder in the sodium form of the Type A crystal structure. An alkali metal aluminosilicate, Asensa DS 901 activated powder adsorbs molecules with critical diameters up to 4 angstroms. The product promotes a strong “warming sensation” in certain anhydrous formulations after exposure to moisture.

Asensa DS 911 is a zeolite deodorizing powder used as a high-capacity molecular sieve that eliminates ammonia and amine odors. Its balance of hydrophilic and hydrophobic properties provides effective removal of a large range of molecules. This product is most suitable for anhydrous systems. The hydrophilic nature of this product makes it useful for the removal of small amines, esters and ketones.

Asensa DS 912 is a sodium siliconaluminate deodorizing powder used as a high-capacity organophilic/hydrophobic molecular sieve. It is highly effective for the removal of straight chain and low molecular weight organics, including aliphatics, alcohols, aldehydes, ketones, amines, esters, olefins, mercaptans, chlorinated hydrocarbons, organic acids and aromatics. It is stable in formulations with a pH range from 3 to 8.

Asensa Technology Portfolio

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.