Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Spectra Shield®

Lightweight bullet-resistant materials for body armor, helmets, vehicles and more

Honeywell Spectra Shield® ballistic materials have been protecting military and law enforcement personnel for more than 30 years. Specially designed for people exposed to the most critical work situations, these high-performance composites are both comfortable and flexible. Using Honeywell’s patented unidirectional Shield technology, Spectra Shield® body armor, helmets and vehicle armor enhance ballistic properties, including stopping power, and are manufactured under a comprehensive quality control process.

Spectra Shield® materials deliver some of the most efficient protection available today and are used to meet extreme conditions, performance and weight requirements. Spectra Shield contains Honeywell Spectra® fiber, which is pound for pound up to 15 times stronger than steel yet light enough to float.

Spectra Shield® Portfolio

  • Ballistic Composite Materials

The Spectra Shield line includes

Spectra Shield® 6166 is for hard body armor. It uses a rubber elastomer resin system, crossplied at 0˚/90˚/0˚/90˚.

Spectra Shield® 6360 is for soft armor in body and face applications. It uses a polyolefin resin system, crossplied at 0˚/90˚/0˚/90˚.

Spectra Shield® 6472 is for hard armor such as helmets, vehicles, face and body. It uses a polyolefin resin system, crossplied at 0˚/90˚/0˚/90˚.

PRODUCT BROCHURE
Ballistic materials for high-performance body armor
Read More

Contact Us

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.