HydroBlock® PCTFE Barrier Films
Unsurpassed moisture barrier capabilities compared to other clear barrier films in non-food and non-pharma applications
Honeywell HydroBlock® is one of the clearest industrial-grade polychlorotrifluoroethylene (PCTFE) moisture barrier films on the market today. The line offers unsurpassed moisture barrier capabilities compared to other traditional clear barrier films used in non-food and non-pharma applications. In addition, HydroBlock® films meet a variety of customer requirements and needs, including moisture barrier, clarity, extreme low-temperature retention of dimensional and mechanical properties, low absorption of gases and chemicals leading to low out-gassing, and dielectric and insulation value.
The HydroBlock® line includes
HydroBlock® 22a I Series film is a PCTFE copolymer, high performance barrier film for industrial and electronics applications that provides outstanding water vapor barrier and excellent chemical high clarity resistance:
- 22A 1500 I with 1.5 mm thickness
- 22A 2000 I with 2 mm thickness
- 22A 3000 I with 3 mm thickness
- 22A 5000 I with 5 mm thickness
HydroBlock® P-Series FC film is a PCTFE copolymer that combines outstanding moisture barrier with excellent chemical resistance and deep draw forming characteristics. It is used for military and industrial packaging applications:
HydroBlock® PS Series film is a high-performance structure combining a PCTFE durable cover film layered with an outdoor grade of pressure-sensitive adhesive + a peelable PET liner:
- PS2000N with 2 mm thickness for efficient and simple field application to a variety of surfaces.
- PS4000N with 4 mm thickness is designed for harsh environments where high levels of moisture protection and abrasion resistance are desired.
- AG2500N offers efficient and simple field application to a variety of surfaces.
HydroBlock® P-Series TR film is a poly-chloro-tri-fluoroethylene homopolymer, high performance barrier film for industrial and electronics applications. It provides outstanding water vapor barrier and excellent chemical resistance with high clarity:
HydroBlock Technology Portfolio
Contact Us
Ready To Connect?
Contact us to schedule a meeting with our sales team to discuss how Solstice Solutions can help you.