Refrigeration and Heating
Honeywell Refrigerants support industries such as supermarkets, cold storage facilities, ice rinks and residential air conditioners, while Honeywell Heating products support heat pumps, chillers, vending machines, cascade systems and more. What they share in common is Honeywell's groundbreaking technology that combines greatly reduced GWP and operational safety to reduce these industries’ carbon footprint, improve their performance, and comply with regulations.
We invite you to speak with our expects to discuss how choosing a right refrigerant can help you achieve better business outcomes.
Featured applications
Commercial and Industrial Refrigeration
Be confident in your choice of energy efficient and reduced-GWP refrigerants for supermarkets, cold storage, chillers and many more industrial and commercial applications, with:
Heating for Residential, Commercial and Industrial processes
Solstice refrigerant technology is making difficult choices easier, combining the heating performance we all expect with the energy efficiency and low environmental impact we all need right now.
Solstice ze
Energy-efficient alternative to traditional refrigerants in different medium temperature uses, which has been selected by a number of equipment manufacturers for applications with a capacity range from several kW to 20MW and charges varying from 300g to 13mT. Field tests of air-cooled chillers in similar systems comparing Solstice® ze with propane (R-290) show significantly lower energy consumption. In addition, compared to traditional refrigerants, the properties and operating characteristics of Solstice® ze are a very good match, but without the environmental penalty of high GWP HFCs.
Mobile Air Conditioning
Global auto brands meet or exceed ultra-low GWP regulatory requirements for auto air conditioning refrigerant with Honeywell Solstice® yf (R-1234yf) - a near drop-in replacement for 134a.
Solstice ze
Energy-efficient alternative to traditional refrigerants in different medium temperature uses, which has been selected by a number of equipment manufacturers for applications with a capacity range from several kW to 20MW and charges varying from 300g to 13mT. Field tests of air-cooled chillers in similar systems comparing Solstice® ze with propane (R-290) show significantly lower energy consumption. In addition, compared to traditional refrigerants, the properties and operating characteristics of Solstice® ze are a very good match, but without the environmental penalty of high GWP HFCs.
Residential & Commercial Air Conditioning
Honeywell is meeting the demand for a R-410A replacement with low-GWP and reduced GWP alternatives.
Product Finder
Start your search with category name, product name, part number, etc.
Enabling better business outcomes