HIGH PURITY METALS, DEDICATED REFINER
In addition to feeding the supply chain for targets, we sell high-purity metals for electronics, aerospace and other exacting industries. Through years of research and testing, coupled with breakthrough metallurgical technology, Honeywell Electronic Materials (HEM) delivers the higher device yields and lower particle performance you need in Titanium, Copper, Cobalt, Tungsten and Aluminum
Because we’re a vertically integrated, dedicated refiner and supplier of high-purity metals, we ensure ultra high-purity and the consistency of metals used upstream of your supply chain. Every critical production step that is used in metals manufacturing is completed in our own facilities.
REFINED TO LEADING INDUSTRY PURITY LEVELS
Our reliable, precise metal and alloy compositions guarantee consistency. Consistent alloys composition can deliver the product performance you need every time.
Purity:
- Titanium: purity up to 5N5 and oxygen content below 100 ppm
- Cobalt: purity up to 5N High PTF
- Copper: purity up to 6N
- Aluminum: purity up to 5N5; alloyed with Si and Cu
- Nickel: purity up to 4N85, NO spit
- Titanium sponge: purity up to 3N5, Sodium reduced with nickel less than 5 ppm
- Titanium electro refined Crystal: Purity up to 99.999% metals, plus salts, as a dendrite with Oxygen < 100 ppm
We’re also the world’s largest supplier of 99.999% pure titanium for semiconductor applications and Titanium Mill Products.
Contact us for more information and specialty manufacturing for the Semiconductor and Photovoltaic industry.
6 Product Results
Product Finder
Start your search with category name, product name, part number, etc.