Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Patterning Assistance Materials

Honeywell DUO™ 193

A silicon-rich BARC for single and dual damascene and other advanced patterning applications

Overview
DUO193FS is designed for use in semiconductor manufacturing to improve and extend ArF photolithography and the plasma etch process. Containing a patented* organo-siloxane (RxCH3ySiOz) polymer (R = organic chromophore), DUO193FS coatings meet the lithographic and etch requirements necessary for the patterning of thin film features within state-of-the-art IC devices. Properties include: bottom anti-reflective coating (BARC) for ArF lithography, fill planarization of line or via topography and a faster wet etch rate than previous inorganic BARCs.DUO193FS offers excellent plasma etch characteristics. The organo-siloxane polymer comprising DUO193FS provides a high degree of plasma etch selectivity to photoresist. Additionally, the organo-siloxane polymer allows for matched plasma etch selectivity to Low-k SiOCH and FSG dielectric films facilitating Dual Damascene patterning. Such plasma etch selectivity is required for exact transfer of the as patterned photoresist dimensions into the underlying thin films.As requested by customers, DUO193FS is tuned to have a high strip rate in Low-k selective fluoride and amine based wet stripping chemistries. These strippers are designed to remove the inorganic BARC without damage to the underlying ILD.
Specifications

General Information

  • Application
    • Anti-Reflective Coating (ARC)
    • BARC
    • Semiconductor Manufacturing
  • Brand
    • Honeywell

General Information

  • Application
    • Anti-Reflective Coating (ARC)
    • BARC
    • Semiconductor Manufacturing
  • Brand
    • Honeywell
  • Brand : Honeywell
  • Application : Anti-Reflective Coating (ARC)|BARC|Semiconductor Manufacturing
Others
Name
Description
File Size
Date
Size
Silicon-rich barc for damascene and other advanced patterning applications
application/pdf 610.99 KB
10/31/2023
610.99 KB
Name
Description
File Size
Date
Size
Silicon-rich barc for damascene and other advanced patterning applications
application/pdf 610.99 KB
10/31/2023
610.99 KB
Name
Description
File Size
Date
Size
Silicon-rich barc for damascene and other advanced patterning applications
610.99 KB
10/31/2023