HFOs
Solstice® EC21 (R-1234ze)
Solstice® EC21 (R-1234ze) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Others
- Refrigerant Class
- HFO
- HFO
- Refrigerant Type
- Molecule
- ASHRAE Number
- R-1234ze
- Application
- E-cooling
- Brand
- Solstice®
- Appearance
- Colorless
- Flashpoint
- Not applicable
Others
- Refrigerant Class
- HFO
- HFO
- Refrigerant Type
- Molecule
- ASHRAE Number
- R-1234ze
- Application
- E-cooling
- Brand
- Solstice®
- Appearance
- Colorless
- Flashpoint
- Not applicable
- Refrigerant Class : HFO|HFO
- Refrigerant Type : Molecule
- ASHRAE Number : R-1234ze
- Application : E-cooling
- Brand : Solstice®
- Appearance : Colorless
- Flashpoint : Not applicable