HFO Blends
Solstice® EC40 (R-515B)
Solstice® EC40 (R-515B) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Others
- Typical Lubricant
- POE
- Refrigerant Class
- HFO Blend
- HFO Blend
- Refrigerant Type
- Azeotropic blend
- ASHRAE Number
- R-515B
- Application
- E-cooling
- Brand
- Solstice®
- Lower Flammable Limit
- Non-flammable
- Vapor Pressure
- 440 kPa at 21 °C(70 °F) hectopascal
- Appearance
- Colorless
- Ozone Depletion Potential
- Non-ozone depleting
- Global Warming Potential
- 299
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
Others
- Typical Lubricant
- POE
- Refrigerant Class
- HFO Blend
- HFO Blend
- Refrigerant Type
- Azeotropic blend
- ASHRAE Number
- R-515B
- Application
- E-cooling
- Brand
- Solstice®
- Lower Flammable Limit
- Non-flammable
- Vapor Pressure
- 440 kPa at 21 °C(70 °F) hectopascal
- Appearance
- Colorless
- Ozone Depletion Potential
- Non-ozone depleting
- Global Warming Potential
- 299
- ASHRAE Safety Classification
- A1
- REACH Product Stewardship
- Approved
- Typical Lubricant : POE
- Refrigerant Class : HFO Blend|HFO Blend
- Refrigerant Type : Azeotropic blend
- ASHRAE Number : R-515B
- Application : E-cooling
- Brand : Solstice®
- Lower Flammable Limit : Non-flammable
- Vapor Pressure : 440 kPa at 21 °C(70 °F) hectopascal
- Appearance : Colorless
- Ozone Depletion Potential : Non-ozone depleting
- Global Warming Potential : 299
- ASHRAE Safety Classification : A1
- REACH Product Stewardship : Approved