Nitrates
Calcium nitrate tetrahydrate (12117)
extra pure, photo grade, emitter paste for CRT, assay 98 - 102%
Overview
Specifications
Others
- Linear Formula
- Ca(NO3)2
- Molar Mass
- 236.15 g/mol
- CAS Number
- 13477-34-4
- Grade
- Extra pure
- pH
- 4.0 to 7.0 (20 °C)
- Melting Point/Range
- 42 °C
- Boiling Point/Range
- Not applicable
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 1.820 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Reactions with metals in powder form, Strong reducing agents
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Harmonized System Code
- 28342980
Others
- Linear Formula
- Ca(NO3)2
- Molar Mass
- 236.15 g/mol
- CAS Number
- 13477-34-4
- Grade
- Extra pure
- pH
- 4.0 to 7.0 (20 °C)
- Melting Point/Range
- 42 °C
- Boiling Point/Range
- Not applicable
- Vapor Pressure
- No data available hectopascal
- Physical Form
- Crystalline powder
- Density
- 1.820 g/cm3 (20 °C)
- Color
- Colorless
- Odor
- Odorless
- Incompatible Materials
- Reactions with metals in powder form, Strong reducing agents
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable.
- Harmonized System Code
- 28342980
- Linear Formula : Ca(NO3)2
- Molar Mass : 236.15 g/mol
- CAS Number : 13477-34-4
- Grade : Extra pure
- pH : 4.0 to 7.0 (20 °C)
- Melting Point/Range : 42 °C
- Boiling Point/Range : Not applicable
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Density : 1.820 g/cm3 (20 °C)
- Color : Colorless
- Odor : Odorless
- Incompatible Materials : Reactions with metals in powder form, Strong reducing agents
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Harmonized System Code : 28342980