Fluorides
Tetrafluoroboric acid solution (01545)
special, 50 wt. % in water, for electroplating pH adjustment
Overview
Precursor to other fluoroborate salts, for electroplating pH adjustment
Specifications
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 16872-11-0
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 240-898-3
- Linear Formula
- HBF4
- Molar Mass
- 87.81 g/mol
- Synonyms
- Fluoboric acid
- fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa) Decomposition
- Chemical Composition
- fluoroboric acid
- Color
- Colorless
- Density
- 1.38 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not auto-flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkalines
- Corrosive in contact with metals
- Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 130 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2811196190
- Packing Group
- II
- UN Number
- 1775
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 16872-11-0
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 240-898-3
- Linear Formula
- HBF4
- Molar Mass
- 87.81 g/mol
- Synonyms
- Fluoboric acid
- fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa) Decomposition
- Chemical Composition
- fluoroboric acid
- Color
- Colorless
- Density
- 1.38 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not auto-flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkalines
- Corrosive in contact with metals
- Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 130 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2811196190
- Packing Group
- II
- UN Number
- 1775
- Molar Mass : 87.81 g/mol
- CAS Number : 16872-11-0
- Linear Formula : HBF4
- EC Number : 240-898-3
- Application : E-Plating Chemistries
- Synonyms : Fluoboric acid|fluoroboric acid
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Partition Coefficient : No data available
- Color : Colorless
- Chemical Composition : fluoroboric acid
- Melting Point/Range : No data available
- Boiling Point/Range : 130 °C (1,013 hPa) Decomposition
- pH : 0.1 (20 °C)
- Odor : Odorless
- Flashpoint : Not applicable
- Density : 1.38 g/cm3 (20 °C)
- Ignition Temperature : Not applicable
- Flammability : Not auto-flammable
- Chemical Stability : Stable under normal conditions
- Thermal Decomposition : 130 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Alkalines|Corrosive in contact with metals|Glass and silicate-containing materials are attacked
- Corrosivity : Corrosive to metals
- Evaporation Rate : No data available
- Oxidizing : The substance or mixture is not classified as oxidizing
- Chemical Class : 8
- Harmonized System Code : 2811196190
- UN Number : 1775
- Packing Group : II
- Concentration : >= 50 % to <= 100 %
Product Number
Image
SKU
Description
10094042
Fluoroboric Acid Solution 50% 35PDR - 01545
10094043
Fluoroboric Acid Solution 50% 75PDR - 01545
Image
SKU
Description
10094042
Fluoroboric Acid Solution 50% 35PDR - 01545
10094043
Fluoroboric Acid Solution 50% 75PDR - 01545