Fluorides
Tetrafluoroboric acid solution (01544)
50 wt. % in water, for electroplating pH adjustment
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 16872-11-0
- Concentration
- >=50% - <=100%
- EC Number
- 240-898-3
- Linear Formula
- HBF4
- Molar Mass
- 87.81 g/mol
- Synonyms
- Fluoboric acid
- Fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa) Decomposition
- Chemical Composition
- fluoroboric acid
- Color
- Colorless
- Density
- 1.38 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- ND9J-P1YU-N00H-UVK9
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- not auto-flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkalines, Glass and silicate-containing materials are attacked, Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 130 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- II
- UN Number
- 1775
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 16872-11-0
- Concentration
- >=50% - <=100%
- EC Number
- 240-898-3
- Linear Formula
- HBF4
- Molar Mass
- 87.81 g/mol
- Synonyms
- Fluoboric acid
- Fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa) Decomposition
- Chemical Composition
- fluoroboric acid
- Color
- Colorless
- Density
- 1.38 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- ND9J-P1YU-N00H-UVK9
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- not auto-flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkalines, Glass and silicate-containing materials are attacked, Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 130 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- II
- UN Number
- 1775
- Application : E-Plating Chemistries
- Synonyms : Fluoboric acid|Fluoroboric acid
- Molar Mass : 87.81 g/mol
- Linear Formula : HBF4
- EC Number : 240-898-3
- Concentration : >=50% - <=100%
- CAS Number : 16872-11-0
- pH : 0.1 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : No data available
- Formula : ND9J-P1YU-N00H-UVK9
- Flashpoint : Not applicable
- Density : 1.38 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : fluoroboric acid
- Boiling Point/Range : 130 °C (1,013 hPa) Decomposition
- Thermal Decomposition : 130 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Alkalines, Glass and silicate-containing materials are attacked, Corrosive in contact with metals
- Ignition Temperature : Not applicable
- Flammability : not auto-flammable
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under normal conditions
- UN Number : 1775
- Packing Group : II
- Harmonized System Code : 28111980
- Chemical Class : 8