Fluorides
Strontium fluoride (01346)
poor in nitrate
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Glass
- Oral Care
- CAS Number
- 7783-48-4
- Performance Function
- Pigment
- Synonyms
- Strontium difluoride
- Strontium fluoratum
- Strontium(II) fluoride
- Typical Uses
- Dentistry
- Toothpaste
Physical Properties
- Color
- White/light yellow
- Density
- 4.24 g/cm³
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- 11
General Information
- Application
- Glass
- Oral Care
- CAS Number
- 7783-48-4
- Performance Function
- Pigment
- Synonyms
- Strontium difluoride
- Strontium fluoratum
- Strontium(II) fluoride
- Typical Uses
- Dentistry
- Toothpaste
Physical Properties
- Color
- White/light yellow
- Density
- 4.24 g/cm³
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- 11
- Application : Glass|Oral Care
- Typical Uses : Dentistry|Toothpaste
- Synonyms : Strontium difluoride|Strontium fluoratum|Strontium(II) fluoride
- Performance Function : Pigment
- CAS Number : 7783-48-4
- Physical Form : Powder
- Density : 4.24 g/cm³
- Color : White/light yellow
- Chemical Stability : Stable under recommended storage conditions
- Chemical Class : 11