Fluorides
Sodium fluoride (01151)
technical, fluoride source, used in the production of welding, soldering and fluxing agents, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 7681-49-4
- Concentration
- 100 %
- EC Number
- 231-667-8
- Grade
- Technical
- Linear Formula
- NaF
- Molar Mass
- 41.99 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- 1,704 °C (1,013 hPa)
- Chemical Composition
- sodium fluoride
- Color
- Colorless
- Density
- 2.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 990 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8.0 to 10.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 42 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages
- No decomposition if used as directed
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261910
- Packing Group
- III
- UN Number
- 1690
General Information
- CAS Number
- 7681-49-4
- Concentration
- 100 %
- EC Number
- 231-667-8
- Grade
- Technical
- Linear Formula
- NaF
- Molar Mass
- 41.99 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- 1,704 °C (1,013 hPa)
- Chemical Composition
- sodium fluoride
- Color
- Colorless
- Density
- 2.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 990 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8.0 to 10.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 42 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages
- No decomposition if used as directed
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261910
- Packing Group
- III
- UN Number
- 1690
- CAS Number : 7681-49-4
- UNSPSC Code : 12352300
- Molar Mass : 41.99 g/mol
- Product Type : Substance Degrees Celsius
- EC Number : 231-667-8
- Grade : Technical
- Linear Formula : NaF
- pH : 8.0 to 10.0 (20 °C)
- Physical Form : Crystalline powder
- Solubility in Water : 42 g/l at 20 °C
- Flashpoint : Not applicable
- Density : 2.7 g/cm3 (20 °C)
- Boiling Point/Range : 1,704 °C (1,013 hPa)
- Melting Point/Range : 990 °C
- Partition Coefficient : No data available
- Odor : Odorless
- Color : Colorless
- Chemical Composition : sodium fluoride
- Vapor Pressure : No data available hectopascal
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Flammability : The product is not flammable.
- Ignition Temperature : Not applicable
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages|No decomposition if used as directed
- Incompatible Materials : With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked
- Evaporation Rate : No data available
- Harmonized System Code : 28261910
- Packing Group : III
- Chemical Class : 6.1
- UN Number : 1690
- Concentration : 100 %
Product Number
Image
SKU
Description
10283022
Sodium Fluoride Technical 250KS - 01151
Image
SKU
Description
10283022
Sodium Fluoride Technical 250KS - 01151