Fluorides
Potassium tetrafluoroborate (01596)
fine powder, used in the production of welding, soldering and fluxing agents, granulation 0.03 mm, assay min. 99%
Overview
Fine powder, used in the production of welding, soldering and fluxing agents, granulation 0.03 mm, assay min. 99%
Specifications
General Information
- CAS Number
- 14075-53-7
- Concentration
- 100 %
- EC Number
- 237-928-2
- Linear Formula
- KBF4
- Molar Mass
- 126 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetrafluoroborate
- Color
- Colorless
- Density
- 2.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 530 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 4.4 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- 530 °C
International Transportation
- Harmonized System Code
- 2826909000
General Information
- CAS Number
- 14075-53-7
- Concentration
- 100 %
- EC Number
- 237-928-2
- Linear Formula
- KBF4
- Molar Mass
- 126 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetrafluoroborate
- Color
- Colorless
- Density
- 2.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 530 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 4.4 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- 530 °C
International Transportation
- Harmonized System Code
- 2826909000
- EC Number : 237-928-2
- CAS Number : 14075-53-7
- Product Type : Substance Degrees Celsius
- Linear Formula : KBF4
- Molar Mass : 126 g/mol
- Chemical Composition : Potassium tetrafluoroborate
- Vapor Pressure : No data available hectopascal
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- pH : 5 (20 °C)
- Odor : Odorless
- Melting Point/Range : 530 °C
- Boiling Point/Range : No data available
- Color : Colorless
- Solubility in Water : 4.4 g/l (20 °C)
- Physical Form : Crystalline powder
- Density : 2.5 g/cm3 (20 °C)
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Ignition Temperature : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : 530 °C
- Flammability : The product is not flammable.
- Harmonized System Code : 2826909000
- Concentration : 100 %
Product Number
Image
SKU
Description
10579554
Potassium Tetrafluoroborate 250KS - 01596
Image
SKU
Description
10579554
Potassium Tetrafluoroborate 250KS - 01596