Fluorides
Potassium hexafluorozirconate(IV) (01712)
used in the production of Ti-B-Al grain refining agents, boron alloying tablets, aluminium-boron hardeners, assay (ex F) min. 97.5%
Overview
Potassium hexafluorozirconate is used in the production of Ti-B-Al grain refining agents, boron alloying tablets, aluminium-boron hardeners, assay (ex F) min. 97.5%
Specifications
General Information
- CAS Number
- 16923-95-8
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Linear Formula
- K2ZrF6
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Dipotassium hexafluorozirconate
- Color
- Colorless
- Density
- 3.48 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 650 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3.0 to 6.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28269010
- Packing Group
- III
- UN Number
- 3288
General Information
- CAS Number
- 16923-95-8
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Linear Formula
- K2ZrF6
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Dipotassium hexafluorozirconate
- Color
- Colorless
- Density
- 3.48 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 650 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3.0 to 6.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28269010
- Packing Group
- III
- UN Number
- 3288
- Linear Formula : K2ZrF6
- CAS Number : 16923-95-8
- EC Number : 2006/12/EC; 2008/98/EEC
- Boiling Point/Range : No data available
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Melting Point/Range : 650 °C
- Solubility in Water : 20 °C
- Odor : Odorless
- pH : 3.0 to 6.0 (20 °C) Saturated solution
- Flashpoint : Not applicable
- Density : 3.48 g/cm3 (20 °C)
- Color : Colorless
- Vapor Pressure : Negligible hectopascal
- Chemical Composition : Dipotassium hexafluorozirconate
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Chemical Stability : Stable under recommended storage conditions.
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Evaporation Rate : No data available
- Harmonized System Code : 28269010
- Chemical Class : 6.1
- UN Number : 3288
- Packing Group : III
- Concentration : 100.00%
Product Number
Image
SKU
Description
10229331
Potassium Hexafluorozirconate 1000KFI - 01712
10621963
Potassium Hexafluorozirconate 250KK - 01712
10639789
Potassium Hexafluorozirconate D 250KK - 01712
10639790
Potassium Hexafluorozirconate T 250KK - 01712
Image
SKU
Description
10229331
Potassium Hexafluorozirconate 1000KFI - 01712
10621963
Potassium Hexafluorozirconate 250KK - 01712
10639789
Potassium Hexafluorozirconate D 250KK - 01712
10639790
Potassium Hexafluorozirconate T 250KK - 01712