Fluorides
Potassium hexafluorotitanate(IV) (01727)
used in the production of zirconium alloying tablets for the manufacture of high quality aluminium alloys and aluminium-zirconium hardeners, granulation 0.1 mm, pure, assay min. 98%
Overview
Dental Impression systems
Specifications
General Information
- Application
- Oral Care
- CAS Number
- 16919-27-0
- Concentration
- 100 %
- EC Number
- 240-969-9
- Grade
- Pure
- Linear Formula
- K2TiF6
- Molar Mass
- 240.1 g/mol
- Performance Function
- Catalyst
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Dentistry
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 12.8 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2826909000
General Information
- Application
- Oral Care
- CAS Number
- 16919-27-0
- Concentration
- 100 %
- EC Number
- 240-969-9
- Grade
- Pure
- Linear Formula
- K2TiF6
- Molar Mass
- 240.1 g/mol
- Performance Function
- Catalyst
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Dentistry
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 12.8 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2826909000
- Typical Uses : Dentistry
- Molar Mass : 240.1 g/mol
- Grade : Pure
- CAS Number : 16919-27-0
- Application : Oral Care
- Product Type : Substance Degrees Celsius
- EC Number : 240-969-9
- Linear Formula : K2TiF6
- Vapor Pressure : No data available hectopascal
- Partition Coefficient : Not applicable
- Color : Colorless
- Chemical Composition : potassium hexafluorotitanate
- pH : 4.0 to 5.0 (20 °C) Saturated solution
- Boiling Point/Range : No data available
- Solubility in Water : 12.8 g/l at 20 °C
- Odor : Odorless
- Melting Point/Range : 780 °C
- Density : 3.012 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Ignition Temperature : Not applicable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Flammability : The product is not flammable
- Chemical Stability : Stable under normal conditions
- Thermal Decomposition : No decomposition if used as directed
- Harmonized System Code : 2826909000
- Performance Function : Catalyst
- Concentration : 100 %
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Product Number
Image
SKU
Description
10185302
Potassium Hexafluorotitanate(IV) 250KS
10219645
Potassium Hexafluorotitanate(IV) 100KPE - 01727
Image
SKU
Description
10185302
Potassium Hexafluorotitanate(IV) 250KS
10219645
Potassium Hexafluorotitanate(IV) 100KPE - 01727