Fluorides
Potassium hexafluorotitanate(IV) (01721)
assay min. 97.5%
Overview
Dental Impression systems
Specifications
General Information
- Linear Formula
- K2TiF6
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Harmonized System Code
- 38249996
General Information
- Linear Formula
- K2TiF6
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Harmonized System Code
- 38249996
- Linear Formula : K2TiF6
- Physical Form : Solid
- Solubility in Water : 20 °C
- pH : 4.0 to 5.0 (20 °C) Saturated solution
- Density : 3.012 g/cm3 (20 °C)
- Color : Colorless
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Melting Point/Range : 780 °C
- Boiling Point/Range : No data available
- Flammability : The product is not flammable.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 38249996
Product Number
Image
SKU
Description
10641515
Potassium Fluorotitanate Z 250KFT - 01721
Image
SKU
Description
10641515
Potassium Fluorotitanate Z 250KFT - 01721