Fluorides
Potassium hexafluorotitanate(IV) (01717)
fine powder, pure, surface passivation and activation layers, assay min. 98%
Overview
Dental Impression systems
Specifications
General Information
- CAS Number
- 16919-27-0
- Concentration
- 100.00%
- EC Number
- 240-969-9
- Linear Formula
- K2TiF6
- Molar Mass
- 240.1 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 12.8 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2826909000
General Information
- CAS Number
- 16919-27-0
- Concentration
- 100.00%
- EC Number
- 240-969-9
- Linear Formula
- K2TiF6
- Molar Mass
- 240.1 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 3.012 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 4.0 to 5.0 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 12.8 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2826909000
- Molar Mass : 240.1 g/mol
- Linear Formula : K2TiF6
- CAS Number : 16919-27-0
- EC Number : 240-969-9
- Product Type : Substance Degrees Celsius
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Partition Coefficient : Not applicable
- Flashpoint : Not applicable
- Color : Colorless
- Chemical Composition : potassium hexafluorotitanate
- Melting Point/Range : 780 °C
- Density : 3.012 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Solubility in Water : 12.8 g/l (20 °C)
- Odor : Odorless
- pH : 4.0 to 5.0 (20 °C) Saturated solution
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not applicable
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions
- Flammability : The product is not flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Harmonized System Code : 2826909000
- Concentration : 100.00%
Product Number
Image
SKU
Description
10094066
Potassium Fluorotitanate 25 Box - 01717
Image
SKU
Description
10094066
Potassium Fluorotitanate 25 Box - 01717