Fluorides
Potassium fluoride (01299)
crystaline TA, assay min. 99%
Overview
High purity, free-flowing Potassium Fluoride crystals for use as electrolyte for tantalum manufacturing
Specifications
General Information
- CAS Number
- 7789-23-3
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Linear Formula
- KF
- Molar Mass
- 58.10 g/mol
Physical Properties
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Chemical Composition
- potassium fluoride
- Color
- Colorless
- Density
- 2.48 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 846 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8 to 9 at 50 g/l (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 18 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
General Information
- CAS Number
- 7789-23-3
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Linear Formula
- KF
- Molar Mass
- 58.10 g/mol
Physical Properties
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Chemical Composition
- potassium fluoride
- Color
- Colorless
- Density
- 2.48 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 846 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8 to 9 at 50 g/l (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 18 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
- CAS Number : 7789-23-3
- Molar Mass : 58.10 g/mol
- EC Number : 2006/12/EC; 2008/98/EEC
- Linear Formula : KF
- pH : 8 to 9 at 50 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Density : 2.48 g/cm3 (20 °C)
- Boiling Point/Range : 1,505 °C (1,013 hPa)
- Color : Colorless
- Physical Form : Solid
- Melting Point/Range : 846 °C
- Solubility in Water : 18 °C
- Partition Coefficient : No data available
- Odor : Odorless
- Flashpoint : Not applicable
- Chemical Composition : potassium fluoride
- Flammability : Not flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Harmonized System Code : 28261990
- UN Number : 1812
- Chemical Class : 6.1
- Packing Group : III
- Concentration : 100.00%
Product Number
Image
SKU
Description
10094011
Potassium Fluoride Crystal TA 25 Bag
10247449
Potassium Fluoride Crystal TA 25 Bag - 01299
Image
SKU
Description
10094011
Potassium Fluoride Crystal TA 25 Bag
10247449
Potassium Fluoride Crystal TA 25 Bag - 01299