Fluorides
Lead(II) tetrafluoroborate solution (01502)
source of lead ion, assay of Pb(BF4)2 min. 50%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 13814-96-5
- Concentration
- Lead bis(tetrafluoroborate ) - >= 50 % to <= 100 %
- fluoroboric acid (Impurity) - >= 1 % to < 5 %
- EC Number
- 237-486-0
- Linear Formula
- Pb(BF4)2
- Performance Function
- Ion
- Synonyms
- Lead boron fluoride, Lead(II) fluoroborate
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Chemical Composition
- Lead bis(tetrafluoroborate )
- fluoroboric acid (Impurity)
- Color
- Colorless
- Density
- 1.710 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.3 at100 g/l (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong acids and strong bases, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826909000
- Packing Group
- II
- UN Number
- 3264
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 13814-96-5
- Concentration
- Lead bis(tetrafluoroborate ) - >= 50 % to <= 100 %
- fluoroboric acid (Impurity) - >= 1 % to < 5 %
- EC Number
- 237-486-0
- Linear Formula
- Pb(BF4)2
- Performance Function
- Ion
- Synonyms
- Lead boron fluoride, Lead(II) fluoroborate
Physical Properties
- Boiling Point/Range
- 100 °C (1,013 hPa)
- Chemical Composition
- Lead bis(tetrafluoroborate )
- fluoroboric acid (Impurity)
- Color
- Colorless
- Density
- 1.710 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.3 at100 g/l (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong acids and strong bases, Corrosive in contact with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826909000
- Packing Group
- II
- UN Number
- 3264
- Application : E-Plating Chemistries
- Synonyms : Lead boron fluoride, Lead(II) fluoroborate
- Performance Function : Ion
- Linear Formula : Pb(BF4)2
- EC Number : 237-486-0
- Concentration : Lead bis(tetrafluoroborate ) - >= 50 % to <= 100 %|fluoroboric acid (Impurity) - >= 1 % to < 5 %
- CAS Number : 13814-96-5
- pH : 1.3 at100 g/l (20 °C)
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 1.710 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Lead bis(tetrafluoroborate )|fluoroboric acid (Impurity)
- Boiling Point/Range : 100 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not applicable
- Incompatible Materials : Strong acids and strong bases, Corrosive in contact with metals
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under normal conditions
- UN Number : 3264
- Packing Group : II
- Harmonized System Code : 2826909000
- Chemical Class : 8