Fluorides
Copper(II) tetrafluoroborate solution (01547)
50 wt. % in water, source of copper ion for electroplating
Overview
Specifications
General Information
- Application
- E-Plating Chemistries
- Organic Chemistry
- CAS Number
- 38465-60-0
- Concentration
- Copper(2+) tetrafluoroborate(1-) - >= 50 % to <= 100 %
- fluoroboric acid (Impurity) - >= 1 % to < 5 %
- EC Number
- 240-898-3
- 253-959-4
- 253-959-4
- Linear Formula
- Cu(BF4)2 / H2O
- Performance Function
- Ion
- Synonyms
- Copper(II) tetrafluoroborate hexahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Copper(2+) tetrafluoroborate(1-)
- fluoroboric acid (Impurity)
- Color
- Blue Green
- Density
- 1.580 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidizing
- None known
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826909000
- Packing Group
- II
- UN Number
- 3264
General Information
- Application
- E-Plating Chemistries
- Organic Chemistry
- CAS Number
- 38465-60-0
- Concentration
- Copper(2+) tetrafluoroborate(1-) - >= 50 % to <= 100 %
- fluoroboric acid (Impurity) - >= 1 % to < 5 %
- EC Number
- 240-898-3
- 253-959-4
- 253-959-4
- Linear Formula
- Cu(BF4)2 / H2O
- Performance Function
- Ion
- Synonyms
- Copper(II) tetrafluoroborate hexahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Copper(2+) tetrafluoroborate(1-)
- fluoroboric acid (Impurity)
- Color
- Blue Green
- Density
- 1.580 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidizing
- None known
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2826909000
- Packing Group
- II
- UN Number
- 3264
- CAS Number : 38465-60-0
- EC Number : 240-898-3|253-959-4|253-959-4
- Linear Formula : Cu(BF4)2 / H2O
- Application : E-Plating Chemistries|Organic Chemistry
- Synonyms : Copper(II) tetrafluoroborate hexahydrate
- Flashpoint : Not applicable
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Physical Form : Liquid
- Partition Coefficient : No data available
- Odor : Odorless
- Chemical Composition : Copper(2+) tetrafluoroborate(1-)|fluoroboric acid (Impurity)
- Color : Blue Green
- pH : Acidic
- Density : 1.580 g/cm3 (20 °C)
- Melting Point/Range : No data available
- Solubility in Water : Completely miscible
- Incompatible Materials : Keep away from metals
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Flammability : Not applicable
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions
- Oxidizing : None known
- Thermal Decomposition : No decomposition if used as directed
- UN Number : 3264
- Packing Group : II
- Harmonized System Code : 2826909000
- Chemical Class : 8
- Performance Function : Ion
- Concentration : Copper(2+) tetrafluoroborate(1-) - >= 50 % to <= 100 %|fluoroboric acid (Impurity) - >= 1 % to < 5 %