Fluorides
Ammonium hexafluorosilicate (01401)
etching agent and fluorine source, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 16919-19-0
- Concentration
- 100 %
- EC Number
- 240-968-3
- Linear Formula
- (NH4)2SiF6
- Molar Mass
- 178.15 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Cryptohalite
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium hexafluorosilicate
- Color
- Colorless
- Density
- 2.01 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 145 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong acids and alkalies
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 145 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28269080
- Packing Group
- III
- UN Number
- 2854
General Information
- CAS Number
- 16919-19-0
- Concentration
- 100 %
- EC Number
- 240-968-3
- Linear Formula
- (NH4)2SiF6
- Molar Mass
- 178.15 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Cryptohalite
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium hexafluorosilicate
- Color
- Colorless
- Density
- 2.01 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 145 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong acids and alkalies
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 145 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28269080
- Packing Group
- III
- UN Number
- 2854
- EC Number : 240-968-3
- Linear Formula : (NH4)2SiF6
- Synonyms : Cryptohalite
- Molar Mass : 178.15 g/mol
- CAS Number : 16919-19-0
- Product Type : Substance Degrees Celsius
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Odor : Odorless
- Boiling Point/Range : No data available
- Flashpoint : Not applicable
- Density : 2.01 g/cm3 (20 °C)
- Solubility in Water : Completely soluble
- Color : Colorless
- pH : No data available
- Chemical Composition : Ammonium hexafluorosilicate
- Partition Coefficient : No data available
- Melting Point/Range : 145 °C
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : 145 °C
- Incompatible Materials : Reactions with strong acids and alkalies
- Self Ignition : Not auto-flammable
- UN Number : 2854
- Chemical Class : 6.1
- Packing Group : III
- Harmonized System Code : 28269080
- Concentration : 100 %
Product Number
Image
SKU
Description
10227876
Ammonium Hexafluorosilicate 250KS - 01401
Image
SKU
Description
10227876
Ammonium Hexafluorosilicate 250KS - 01401