Chlorides
Tin(II) chloride dihydrate (14566)
Tin(II) chloride dihydrate
Overview
Honeywell provides our customers with brand security and a good user experience by reliably delivering high quality products.
- Quality Control.
- cGMP and HACCP
- Ease of handling
- Packaging expertise for free flowing materials
- Excellence in chemistry
- Strong adherence to high purity product standards
Specifications
General Information
- Application
- Oral Care
- CAS Number
- 10025-69-1
- Concentration
- 100 %
- EC Number
- 231-868-0
- Grade
- GMP
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Product Type
- Substance Degrees Celsius
- Synonyms
- Tin(II) Chloride 2-Hydrate
- Typical Uses
- Mouthwash
- Toothpaste
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Tin dichloride-2-hydrate
- Color
- Colorless
- Density
- 2.71 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- SnCl₂* 2 H₂O
- Melting Point/Range
- 37 to 38 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Solubility in Water
- Decomposes in contact with water
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- 38 °C
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- 38 °C
International Transportation
- UN Number
- 3260
General Information
- Application
- Oral Care
- CAS Number
- 10025-69-1
- Concentration
- 100 %
- EC Number
- 231-868-0
- Grade
- GMP
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Product Type
- Substance Degrees Celsius
- Synonyms
- Tin(II) Chloride 2-Hydrate
- Typical Uses
- Mouthwash
- Toothpaste
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Tin dichloride-2-hydrate
- Color
- Colorless
- Density
- 2.71 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- SnCl₂* 2 H₂O
- Melting Point/Range
- 37 to 38 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Solubility in Water
- Decomposes in contact with water
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- 38 °C
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- 38 °C
International Transportation
- UN Number
- 3260
- Typical Uses : Mouthwash|Toothpaste
- Synonyms : Tin(II) Chloride 2-Hydrate
- Grade : GMP
- CAS Number : 10025-69-1
- Product Type : Substance Degrees Celsius
- EC Number : 231-868-0
- Application : Oral Care
- pH : Acidic
- Partition Coefficient : No data available
- Color : Colorless
- Solubility in Water : Decomposes in contact with water
- Formula : SnCl₂* 2 H₂O
- Melting Point/Range : 37 to 38 °C
- Flashpoint : Not applicable
- Density : 2.71 g/cm3 at 20 °C
- Boiling Point/Range : Decomposes on heating
- Odor : Odorless
- Chemical Composition : Tin dichloride-2-hydrate
- Vapor Pressure : No data available hectopascal
- Incompatible Materials : Oxidizing agents
- Corrosivity : Corrosive to metals
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : Not applicable
- Evaporation Rate : No data available
- Chemical Stability : 38 °C
- Thermal Decomposition : 38 °C
- Flammability : The product is not flammable
- UN Number : 3260
- Performance Function : Anti-gingivitis|Anti-halitosis
- Concentration : 100 %
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Learn about the manufacturing of personal care products
application/pdf 243.45 KB
10/31/2023
243.45 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Learn about the manufacturing of personal care products
application/pdf 243.45 KB
10/31/2023
243.45 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Learn about the manufacturing of personal care products
243.45 KB
10/31/2023
Product Number
Image
SKU
Description
10319608
Tin(II) Chloride 2-Hydrate 250KK - 14566
Image
SKU
Description
10319608
Tin(II) Chloride 2-Hydrate 250KK - 14566