Chlorides
Tin(II) chloride (14571)
solution, 35%
Overview
Specifications
General Information
- Application
- Oral Care
- CAS Number
- 7772-99-8
- Concentration
- 35%
- Linear Formula
- SnCl2
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Synonyms
- Tin dichloride
- Typical Uses
- Mouthwash
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3264
General Information
- Application
- Oral Care
- CAS Number
- 7772-99-8
- Concentration
- 35%
- Linear Formula
- SnCl2
- Performance Function
- Anti-gingivitis
- Anti-halitosis
- Synonyms
- Tin dichloride
- Typical Uses
- Mouthwash
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3264
- Typical Uses : Mouthwash
- Synonyms : Tin dichloride
- CAS Number : 7772-99-8
- Linear Formula : SnCl2
- Application : Oral Care
- UN Number : 3264
- Packing Group : III
- Chemical Class : 8
- Performance Function : Anti-gingivitis|Anti-halitosis
- Concentration : 35%
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Product Number
Image
SKU
Description
10659550
solution, 35%
Image
SKU
Description
10659550
solution, 35%