Chlorides
Copper(II) chloride dihydrate (31286)
analytical reagent, assay (complexometric) min. 99%
Overview
Specifications
General Information
- CAS Number
- 10125-13-0
- Concentration
- > 98 %
- EC Number
- 231-210-2
- Linear Formula
- CuCl2 x 2H2O
Physical Properties
- Boiling Point/Range
- 993 °C (Anhydrous substance)
- Chemical Composition
- Copper(II) chloride-2-hydrate
- Color
- Blue Green
- Density
- 2.53 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 598 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 3.0 to 3.8 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 757 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 110 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 2802
General Information
- CAS Number
- 10125-13-0
- Concentration
- > 98 %
- EC Number
- 231-210-2
- Linear Formula
- CuCl2 x 2H2O
Physical Properties
- Boiling Point/Range
- 993 °C (Anhydrous substance)
- Chemical Composition
- Copper(II) chloride-2-hydrate
- Color
- Blue Green
- Density
- 2.53 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 598 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 3.0 to 3.8 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 757 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 110 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 2802
- CAS Number : 10125-13-0
- EC Number : 231-210-2
- Linear Formula : CuCl2 x 2H2O
- Melting Point/Range : 598 °C
- Boiling Point/Range : 993 °C (Anhydrous substance)
- Partition Coefficient : No data available
- Density : 2.53 g/cm3 (20 °C)
- Color : Blue Green
- Chemical Composition : Copper(II) chloride-2-hydrate
- Physical Form : Crystalline powder
- pH : 3.0 to 3.8 (20 °C) as aqueous solution
- Vapor Pressure : No data available hectopascal
- Flashpoint : Not applicable
- Solubility in Water : 757 g/l (20 °C)
- Odor : Weak
- Oxidizing : The substance or mixture is not classified as oxidizing
- Corrosivity : Corrosive to metals
- Self Ignition : Not auto-flammable
- Incompatible Materials : Corrosive in contact with metals
- Flammability : The product is not flammable
- Ignition Temperature : Not applicable
- Evaporation Rate : No data available
- Thermal Decomposition : 110 °C
- Chemical Stability : Stable under normal conditions
- Harmonized System Code : 2827399000
- Chemical Class : 8
- UN Number : 2802
- Packing Group : III
- Concentration : > 98 %
Product Number
Image
SKU
Description
10094548
Copper(II) chloride RG50BOX - 31286
Image
SKU
Description
10094548
Copper(II) chloride RG50BOX - 31286