Chlorides
Aluminium chloride hexahydrate (11016)
extra pure, meets analytical specification of Ph. Eur., BP, USP, active ingredient in roll-on antiperspirant and astringent, assay (calc.on the anhydrous basis) 95.0 - 102.0%
Overview
Specifications
General Information
- Application
- Skin Care
- CAS Number
- 7784-13-6
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Grade
- Extra pure
- USP
- Linear Formula
- AlCl3
- Performance Function
- Anti-perspirant
- Typical Uses
- Antiperspirant Spray/Roll-on
- Deodorant
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Aluminium chloride-6- hydrate
- Color
- Colorless
- Density
- 2.4 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- AlCl3.6H2O
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.5 to 3.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 477 g/l
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827320000
- Packing Group
- II
- UN Number
- 3260
General Information
- Application
- Skin Care
- CAS Number
- 7784-13-6
- Concentration
- 100.00%
- EC Number
- 2006/12/EC; 2008/98/EEC
- Grade
- Extra pure
- USP
- Linear Formula
- AlCl3
- Performance Function
- Anti-perspirant
- Typical Uses
- Antiperspirant Spray/Roll-on
- Deodorant
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Aluminium chloride-6- hydrate
- Color
- Colorless
- Density
- 2.4 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- AlCl3.6H2O
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.5 to 3.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 477 g/l
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2827320000
- Packing Group
- II
- UN Number
- 3260
- Application : Skin Care
- UNSPSC Code : 12352300
- Grade : Extra pure|USP
- EC Number : 2006/12/EC; 2008/98/EEC
- Typical Uses : Antiperspirant Spray/Roll-on|Deodorant
- CAS Number : 7784-13-6
- Linear Formula : AlCl3
- Boiling Point/Range : Not applicable
- Physical Form : Crystalline powder
- Chemical Composition : Aluminium chloride-6- hydrate
- pH : 2.5 to 3.5 (20 °C)
- Flashpoint : Not applicable
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : No data available
- Solubility in Water : 477 g/l
- Partition Coefficient : No data available
- Odor : Odorless
- Formula : AlCl3.6H2O
- Density : 2.4 g/cm3 (20 °C)
- Color : Colorless
- Specifications Met : BP|Ph. Eur.|USP
- Evaporation Rate : No data available
- Flammability : The product is not flammable
- Chemical Stability : Stable under normal conditions
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Ignition Temperature : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Bases
- Chemical Class : 8
- UN Number : 3260
- Packing Group : II
- Harmonized System Code : 2827320000
- Performance Function : Anti-perspirant
- Concentration : 100.00%
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Product Number
Image
SKU
Description
10094118
Aluminum Chloride 6-Hydrate EP 25 Bag - 11016
10094119
Aluminum Chloride 6-Hydrate EP 40 Box - 11016
10624926
Aluminium Chloride 6-Hydrate 100KPF - 11016
Image
SKU
Description
10094118
Aluminum Chloride 6-Hydrate EP 25 Bag - 11016
10094119
Aluminum Chloride 6-Hydrate EP 40 Box - 11016
10624926
Aluminium Chloride 6-Hydrate 100KPF - 11016