Potassium Hydroxide
Potassium Hydroxide(81514)
50%, EG
Overview
Specifications
General Information
- CAS Number
- 1310-58-3
- Grade
- SemEG
- Synonyms
- Caustic Potash
- Lye
- Potassium Hydrate
Physical Properties
- Boiling Point/Range
- 112 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.510 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -6 °C
- Odor
- Odorless
- pH
- 14 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids, Zinc, Tin, Aluminium, Organic halogens, Combustible materials, Exothermic reaction with water, Gives off hydrogen by reaction with metals
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28152000
- Packing Group
- II
- UN Number
- 1814
General Information
- CAS Number
- 1310-58-3
- Grade
- SemEG
- Synonyms
- Caustic Potash
- Lye
- Potassium Hydrate
Physical Properties
- Boiling Point/Range
- 112 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.510 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -6 °C
- Odor
- Odorless
- pH
- 14 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids, Zinc, Tin, Aluminium, Organic halogens, Combustible materials, Exothermic reaction with water, Gives off hydrogen by reaction with metals
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28152000
- Packing Group
- II
- UN Number
- 1814
- Grade : SemEG
- Synonyms : Caustic Potash|Lye|Potassium Hydrate
- CAS Number : 1310-58-3
- pH : 14 (20 °C)
- Melting Point/Range : -6 °C
- Boiling Point/Range : 112 °C (1,013 hPa)
- Density : 1.510 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Color : Colorless
- Solubility in Water : Completely soluble
- Physical Form : Liquid
- Odor : Odorless
- Incompatible Materials : Acids, Zinc, Tin, Aluminium, Organic halogens, Combustible materials, Exothermic reaction with water, Gives off hydrogen by reaction with metals
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under normal conditions.
- UN Number : 1814
- Chemical Class : 8
- Packing Group : II
- Harmonized System Code : 28152000