Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Phosphoric Acid

Phosphoric Acid (17077)

85% SLSI Puranal

Overview
Specifications

General Information

  • CAS Number
    • 7664-38-2
  • Grade
    • SLSI
  • Molar Mass
    • 98 g/mol

Physical Properties

  • Boiling Point/Range
    • 158 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.71 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 21 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 1.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 2 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28092000
  • Packing Group
    • III
  • UN Number
    • 1805

General Information

  • CAS Number
    • 7664-38-2
  • Grade
    • SLSI
  • Molar Mass
    • 98 g/mol

Physical Properties

  • Boiling Point/Range
    • 158 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.71 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 21 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 1.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 2 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28092000
  • Packing Group
    • III
  • UN Number
    • 1805
  • Grade : SLSI
  • CAS Number : 7664-38-2
  • Molar Mass : 98 g/mol
  • pH : 1.0 (20 °C)
  • Color : Colorless
  • Boiling Point/Range : 158 °C (1,013 hPa)
  • Partition Coefficient : No data available
  • Melting Point/Range : 21 °C
  • Odor : Odorless
  • Flashpoint : Not applicable
  • Solubility in Water : Completely miscible
  • Physical Form : Liquid
  • Density : 1.71 g/cm3 (20 °C)
  • Vapor Pressure : 2 hPa (20 °C) hectopascal
  • Flammability : Not applicable
  • Evaporation Rate : No data available
  • Corrosivity : Corrosive to metals
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature : Not applicable
  • Incompatible Materials : Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
  • Chemical Stability : Stable under normal conditions.
  • Packing Group : III
  • Harmonized System Code : 28092000
  • Chemical Class : 8
  • UN Number : 1805