Phosphoric Acid
Ortho-Phosphoric Acid (17371)
80%, VLSI Puranal
Overview
Specifications
General Information
- Grade
- VLSI
Physical Properties
- Boiling Point/Range
- 158 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.63 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Soluble
Safety Information
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28092000
- Packing Group
- III
- UN Number
- 1805
General Information
- Grade
- VLSI
Physical Properties
- Boiling Point/Range
- 158 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.63 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Soluble
Safety Information
- Corrosivity
- Corrosive to metals
- Ignition Temperature
- Not applicable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28092000
- Packing Group
- III
- UN Number
- 1805
- Grade : VLSI
- Boiling Point/Range : 158 °C (1,013 hPa)
- Solubility in Water : Soluble
- Physical Form : Liquid
- Odor : Odorless
- Density : 1.63 g/cm3 (20 °C)
- Color : Colorless
- Flashpoint : Not applicable
- pH : Acidic
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Packing Group : III
- UN Number : 1805
- Harmonized System Code : 28092000
- Chemical Class : 8