Nitric Acid
Nitric Acid (17818)
Min. 65%, Puranal
Overview
Specifications
General Information
- CAS Number
- 7697-37-2
- Concentration
- >= 65 % to <= 100 %
- EC Number
- 231-714-2
- Grade
- SemEG
- Molar Mass
- 63.01 g/mol
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Aqua Fortis
- Hydrogen Nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Chemical Composition
- nitric acid
- Color
- Colorless
- Density
- 1.400 to 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -31 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 50 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Oxidizer. Contact with other material may cause fire.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
General Information
- CAS Number
- 7697-37-2
- Concentration
- >= 65 % to <= 100 %
- EC Number
- 231-714-2
- Grade
- SemEG
- Molar Mass
- 63.01 g/mol
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Aqua Fortis
- Hydrogen Nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Chemical Composition
- nitric acid
- Color
- Colorless
- Density
- 1.400 to 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -31 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 50 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Oxidizer. Contact with other material may cause fire.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
- CAS Number : 7697-37-2
- Synonyms : Aqua Fortis|Hydrogen Nitrate
- Product Type : Mixture Degrees Celsius
- Molar Mass : 63.01 g/mol
- EC Number : 231-714-2
- Grade : SemEG
- Solubility in Water : Completely miscible
- Partition Coefficient : No data available
- Physical Form : Liquid
- Color : Colorless
- pH : < 1
- Density : 1.400 to 1.480 g/cm3 (20 °C)
- Vapor Pressure : 50 hPa (50 °C) hectopascal
- Boiling Point/Range : 122 °C (1,013 hPa)
- Odor : Weak
- Chemical Composition : nitric acid
- Melting Point/Range : -31 °C
- Flashpoint : Not applicable
- Corrosivity : Corrosive to metals
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reactions with alkali metals, Reactions with amines, Incompatible with bases, Flammable materials, Reactions with organic substances
- Chemical Stability : Oxidizer. Contact with other material may cause fire.
- Ignition Temperature : Not applicable
- Evaporation Rate : No data available
- Flammability : Not applicable
- Harmonized System Code : 28080000
- UN Number : 2031
- Packing Group : II
- Sub Class 1 : 5.1
- Chemical Class : 8
- Concentration : >= 65 % to <= 100 %
Product Number
Image
SKU
Description
10654871
Nitric Acid 65% 350KPK
10654895
Nitric Acid Min 65% 350KPK
Image
SKU
Description
10654871
Nitric Acid 65% 350KPK
10654895
Nitric Acid Min 65% 350KPK