Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Hydrogen Peroxide

Hydrogen Peroxide (17024)

30% by Weight, ULSI Puranal

Overview
Specifications

General Information

  • CAS Number
    • 7722-84-1
  • Grade
    • ULSI
  • Molar Mass
    • 34.01 g/mol

Physical Properties

  • Boiling Point/Range
    • No data available
  • Color
    • Colorless
  • Density
    • 1.11 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -26 °C
  • Odor
    • Stinging
  • Partition Coefficient
    • No data available
  • pH
    • 2.0 to 4.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 93 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • May intensify fire; oxidizer. Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28470000
  • Packing Group
    • II
  • Sub Class 1
    • 8
  • UN Number
    • 2014

General Information

  • CAS Number
    • 7722-84-1
  • Grade
    • ULSI
  • Molar Mass
    • 34.01 g/mol

Physical Properties

  • Boiling Point/Range
    • No data available
  • Color
    • Colorless
  • Density
    • 1.11 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -26 °C
  • Odor
    • Stinging
  • Partition Coefficient
    • No data available
  • pH
    • 2.0 to 4.0 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 93 hPa (50 °C) hectopascal

Safety Information

  • Chemical Stability
    • May intensify fire; oxidizer. Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28470000
  • Packing Group
    • II
  • Sub Class 1
    • 8
  • UN Number
    • 2014
  • Grade : ULSI
  • CAS Number : 7722-84-1
  • Molar Mass : 34.01 g/mol
  • pH : 2.0 to 4.0 (20 °C)
  • Physical Form : Liquid
  • Vapor Pressure : 93 hPa (50 °C) hectopascal
  • Partition Coefficient : No data available
  • Flashpoint : Not applicable
  • Density : 1.11 g/cm3 (20 °C)
  • Color : Colorless
  • Boiling Point/Range : No data available
  • Solubility in Water : Completely miscible
  • Melting Point/Range : -26 °C
  • Odor : Stinging
  • Evaporation Rate : No data available
  • Thermal Decomposition : No decomposition if used as directed.
  • Chemical Stability : May intensify fire; oxidizer. Stable under recommended storage conditions.
  • Incompatible Materials : Powdered metals, Reducing agents, Contamination, Rust, Reactions with various metals, Reactions with organic substances
  • Ignition Temperature : Not applicable
  • Sub Class 1 : 8
  • Harmonized System Code : 28470000
  • Packing Group : II
  • UN Number : 2014
  • Chemical Class : 5.1