Hydrochloric Acid
Hydrochloric Acid (17823)
Min. 37%, Puranal
Overview
Specifications
General Information
- CAS Number
- 7647-01-0
- Concentration
- 37 %
- EC Number
- 231-595-7
- Grade
- SemEG
- Molar Mass
- 36.46 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Hydrogen chloride
- Muriatic acid
Physical Properties
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Colorless
- Density
- 1.190 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- > 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 190 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
General Information
- CAS Number
- 7647-01-0
- Concentration
- 37 %
- EC Number
- 231-595-7
- Grade
- SemEG
- Molar Mass
- 36.46 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Hydrogen chloride
- Muriatic acid
Physical Properties
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Colorless
- Density
- 1.190 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- > 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 190 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
- Product Type : Substance Degrees Celsius
- EC Number : 231-595-7
- CAS Number : 7647-01-0
- Synonyms : Hydrogen chloride|Muriatic acid
- Molar Mass : 36.46 g/mol
- Grade : SemEG
- Vapor Pressure : 190 hPa (20 °C) hectopascal
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Odor : Stinging
- pH : > 0.1 (20 °C)
- Partition Coefficient : No data available
- Density : 1.190 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Color : Colorless
- Melting Point/Range : -35 °C
- Chemical Composition : hydrochloric acid
- Boiling Point/Range : 42 °C (1,013 hPa)
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Ignition Temperature : Not applicable
- Self Ignition : Not applicable
- Flammability : Not applicable
- Incompatible Materials : Gives off hydrogen by reaction with metals, Incompatible with strong bases and oxidizing agents, Ammonia, Amines
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- UN Number : 1789
- Chemical Class : 8
- Harmonized System Code : 28061000
- Packing Group : II
- Concentration : 37 %
Product Number
Image
SKU
Description
10185793
Hydrochloric Acid 37% 30,0KFP - 17823
10228585
Hydrochloric Acid Min 37% 1000KKI
10599146
Hydrochloric Acid 37% 1000KKI
10638112
Hydrochloric Acid Min 37% 235KFP
Image
SKU
Description
10185793
Hydrochloric Acid 37% 30,0KFP - 17823
10228585
Hydrochloric Acid Min 37% 1000KKI
10599146
Hydrochloric Acid 37% 1000KKI
10638112
Hydrochloric Acid Min 37% 235KFP