Buffered Oxide Etchants
Mixed Acid Etchant (21332)
AF 990-10 ULSI
Overview
Specifications
General Information
- Grade
- ULSI
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.1100 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Weak
- Physical Form
- Liquid
- Solubility
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Grade
- ULSI
- Synonyms
- Etchant
Physical Properties
- Boiling Point/Range
- 100 °C
- Color
- Colorless
- Density
- 1.1100 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Weak
- Physical Form
- Liquid
- Solubility
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- Grade : ULSI
- Synonyms : Etchant
- Boiling Point/Range : 100 °C
- Flashpoint : Not applicable
- Physical Form : Liquid
- Melting Point/Range : No data available
- Solubility : Completely miscible
- Odor : Weak
- Density : 1.1100 g/cm3
- Color : Colorless
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
- Corrosivity : Corrosive to metals
- Sub Class 1 : 6.1
- Packing Group : II
- UN Number : 2922
- Harmonized System Code : 38249996
- Chemical Class : 8