Buffered Oxide Etchants
Ammonium Fluoride Etching Mixture FWA (17270)
486-56-458 VLSI Puranal
Overview
Specifications
General Information
- CAS Number
- 16919-27-0
- Concentration
- 100 %
- EC Number
- 240-969-9
- Grade
- VLSI
- Product Type
- Substance Degrees Celsius
- Synonyms
- potassium hexafluorotitanate
Physical Properties
- Boiling Point/Range
- 100 °C
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 1.13 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 2.8 (20 °C) undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Corrosivity
- Corrosive to metals
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals, Glass and silicate-containing materials are attacked
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- CAS Number
- 16919-27-0
- Concentration
- 100 %
- EC Number
- 240-969-9
- Grade
- VLSI
- Product Type
- Substance Degrees Celsius
- Synonyms
- potassium hexafluorotitanate
Physical Properties
- Boiling Point/Range
- 100 °C
- Chemical Composition
- potassium hexafluorotitanate
- Color
- Colorless
- Density
- 1.13 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Melting Point/Range
- 780 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 2.8 (20 °C) undiluted
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Corrosivity
- Corrosive to metals
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals, Glass and silicate-containing materials are attacked
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 2922
- EC Number : 240-969-9
- Product Type : Substance Degrees Celsius
- Grade : VLSI
- CAS Number : 16919-27-0
- Synonyms : potassium hexafluorotitanate
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : 780 °C
- Density : 1.13 g/cm3 (20 °C)
- Flashpoint : Does not flash
- Chemical Composition : potassium hexafluorotitanate
- Physical Form : Liquid
- Boiling Point/Range : 100 °C
- pH : 2.8 (20 °C) undiluted
- Color : Colorless
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely miscible
- Flammability : The product is not flammable
- Incompatible Materials : Keep away from metals, Glass and silicate-containing materials are attacked
- Corrosivity : Corrosive to metals
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Chemical Stability : No decomposition if used as directed
- Packing Group : II
- Harmonized System Code : 38249996
- UN Number : 2922
- Sub Class 1 : 6.1
- Chemical Class : 8
- Concentration : 100 %