Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Buffered Oxide Etchants

Ammonium Fluoride Etching Mixture (17235)

AWF 602-384-14 LST, SLSI Puranal

Overview
Specifications

General Information

  • CAS Number
    • 12125-01-8
  • Grade
    • SLSI

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.110 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Incompatible Materials
    • Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3264

General Information

  • CAS Number
    • 12125-01-8
  • Grade
    • SLSI

Physical Properties

  • Boiling Point/Range
    • > 100 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.110 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Incompatible Materials
    • Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 38249996
  • Packing Group
    • II
  • UN Number
    • 3264
  • CAS Number : 12125-01-8
  • Grade : SLSI
  • Melting Point/Range : No data available
  • Flashpoint : Not applicable
  • Density : 1.110 g/cm3 (20 °C)
  • Physical Form : Liquid
  • Color : Colorless
  • Solubility in Water : Completely miscible
  • Odor : Odorless
  • pH : Acidic
  • Boiling Point/Range : > 100 °C (1,013 hPa)
  • Chemical Stability : Stable under normal conditions.
  • Incompatible Materials : Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Corrosive in contact with metal
  • Corrosivity : Corrosive to metals
  • Thermal Decomposition : No decomposition if used as directed.
  • Harmonized System Code : 38249996
  • Packing Group : II
  • Chemical Class : 8
  • UN Number : 3264