Phase Change Materials
PTM5000-SP
PTM5000-SP is a Phase Change Paste with a Thermal Impedance of 0.06 – 0.08 (OC cm²/w), Thermal Conductivity of 4.4 (w/mk) and Specific Gravity of 2.3 (g/cm³)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
PTM5000-SP is Honeywell's thermally conductive phase change paste, available in Stencil printable form. It is designed to minimize thermal resistance at interfaces and maintain extremely stable performance through reliability testing required for long product life applications.PTM5000-SP has a Thermal conductivity of 4.4 (W/m·K) depending on the bondline thickness. It is based on a robust polymer PCM structure that exhibits excellent wetting properties during typical operating temperature ranges, resulting in very low surface contact resistance. The proprietary material provides superior reliability and maintains low thermal impedance (0.06-0.08), making it desirable for high-performance integrated circuit devices.
Specifications
Physical Properties
- Specific Gravity
- 2
- Viscosity
- 8.2
- Drying Type
- Fast
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 4.4
- Thermal Impedance
- 0.06-0.08
General Information
- Application
- High Reliability
Physical Properties
- Specific Gravity
- 2
- Viscosity
- 8.2
- Drying Type
- Fast
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 4.4
- Thermal Impedance
- 0.06-0.08
General Information
- Application
- High Reliability
- Viscosity : 8.2
- Specific Gravity : 2
- Thermal Impedance : 0.06-0.08
- Thermal Conductivity : 4.4
- Drying Type : Fast
- Application : High Reliability
- Format : Paste/Printable