Fluorides
Potassium fluoride (01339)
free flowing, assay min. 99%
Overview
Fluorinating agent for halide addition in pesticide synthesis and various other industrial applciations.
Specifications
General Information
- CAS Number
- 7789-23-3
- Concentration
- 99.50%, 0.5%
Physical Properties
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Chemical Composition
- Potassium fluoride
- Color
- Colorless
- Density
- 2.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- KF
- Melting Point/Range
- 846 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 923.0 g/l
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions. No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
General Information
- CAS Number
- 7789-23-3
- Concentration
- 99.50%, 0.5%
Physical Properties
- Boiling Point/Range
- 1,505 °C (1,013 hPa)
- Chemical Composition
- Potassium fluoride
- Color
- Colorless
- Density
- 2.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- KF
- Melting Point/Range
- 846 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 923.0 g/l
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions. No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
- CAS Number : 7789-23-3
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Chemical Composition : Potassium fluoride
- pH : No data available
- Solubility in Water : 923.0 g/l
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Formula : KF
- Boiling Point/Range : 1,505 °C (1,013 hPa)
- Melting Point/Range : 846 °C
- Color : Colorless
- Partition Coefficient : No data available
- Density : 2.480 g/cm3 (20 °C)
- Chemical Stability : Stable under normal conditions. No decomposition if stored and applied as directed.
- Self Ignition : Not auto-flammable
- Ignition Temperature : Not applicable
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Flammability : The product is not flammable.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Packing Group : III
- Harmonized System Code : 28261990
- UN Number : 1812
- Chemical Class : 6.1
- Concentration : 99.50%, 0.5%