Phase Change Materials
PTM6000 Series
Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (3.5-4.5 W/m-K)
Overview
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Specifications
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.3, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Thermal Properties
- Thermal Conductivity
- 3.5-4.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 2.1x1014 ohm-cm, Test Method ASTM D259
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 2.3, Test Method ASTM D374
- Thickness (mm)
- 0.20-1.00
Thermal Properties
- Thermal Conductivity
- 3.5-4.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 2.1x1014 ohm-cm, Test Method ASTM D259
General Information
- Application
- High Reliability
- Key Features
- High Reliability
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
- Specific Gravity : 2.3, Test Method ASTM D374
- Thickness (mm) : 0.20-1.00
- Thermal Impedance : 0.06-0.08 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Thermal Conductivity : 3.5-4.5 W/m-K, Test Method ASTM D5470
- Shelf Life : 12 months Year
- Volume Resistivity : 2.1x1014 ohm-cm, Test Method ASTM D259
- Application : High Reliability
- Typical Uses : IGBT|Lighting|Power control unit, inverter, onboard electronics|Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)|Switches, routers, base stations|Tablets, gaming, notebooks, smartphones, action cameras
- Key Features : High Reliability
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
Product Number
Image
SKU
Description
101612
PTM6000-CRF 69MMX52MMX0.25MM
102067
PTM6000-SHT 100MMX100MMX0.25MM
102245
PTM6000-SP
103434
PTM6000-CRF (33.4X12.8X0.2MM_
103730
PTM6XXX-CRF Demo1
103731
PTM6000-CRF Demo2
103732
PTM6XXX-CRF Demo3
103733
PTM6XXX-SHT Demo1
103734
PTM6000-SHT Demo2
103735
PTM6XXX-SHT Demo3
Image
SKU
Description
101612
PTM6000-CRF 69MMX52MMX0.25MM
102067
PTM6000-SHT 100MMX100MMX0.25MM
102245
PTM6000-SP
103434
PTM6000-CRF (33.4X12.8X0.2MM_
103730
PTM6XXX-CRF Demo1
103731
PTM6000-CRF Demo2
103732
PTM6XXX-CRF Demo3
103733
PTM6XXX-SHT Demo1
103734
PTM6000-SHT Demo2
103735
PTM6XXX-SHT Demo3