Phase Change Materials
LTM Series
Phase Change Materials (PCM) are often used as matrix materials for thermal interface applications with providing a thin bond line and high reliability without pump-out issues. (1.8-2.4 W/m-K)
Overview
Phase change materials (PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated. They can fully fill the gaps of contact surfaces, therefore providing a thin bond line and high reliability without pump-out issues.Typical Applications• Power control unit, inverter, onboard electronics• IGBT• Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)• Switches, routers, base stations• Tablets, gaming, notebooks, smartphones, action cameras• LightingFeatures• High performance filler and polymer technology• Phase change at 45 ˚C• Highly conductive filler loading to optimize performance• Superior handling and rework ability• Superior reliable thermal performance• Range of thermal properties to fit different needs
Specifications
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 1.8, Test Method ASTM D374
- Thickness (mm)
- N/A
Thermal Properties
- Thermal Conductivity
- 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 3.0x1015 ohm-cm, Test Method ASTM D257
General Information
- Application
- High Reliability
- Key Features
- Paste Only
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
Physical Properties
- Shelf Life
- 12 months Year
- Specific Gravity
- 1.8, Test Method ASTM D374
- Thickness (mm)
- N/A
Thermal Properties
- Thermal Conductivity
- 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
Electrical Properties
- Volume Resistivity
- 3.0x1015 ohm-cm, Test Method ASTM D257
General Information
- Application
- High Reliability
- Key Features
- Paste Only
- Typical Uses
- IGBT
- Lighting
- Power control unit, inverter, onboard electronics
- Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)
- Switches, routers, base stations
- Tablets, gaming, notebooks, smartphones, action cameras
- Specific Gravity : 1.8, Test Method ASTM D374
- Shelf Life : 12 months Year
- Thermal Conductivity : 1.8-2.4 W/m-K, Test Method ASTM D5470
- Thermal Impedance : 0.12-0.14 at no shim °C·cm²/W, Test Method ASTM D5470 Modified
- Thickness (mm) : N/A
- Volume Resistivity : 3.0x1015 ohm-cm, Test Method ASTM D257
- Application : High Reliability
- Key Features : Paste Only
- Typical Uses : IGBT|Lighting|Power control unit, inverter, onboard electronics|Servers, supercomputing, video graphic array (VGA) cards, AI, GPU/CPU/Desktop, solid state drives (SSD)|Switches, routers, base stations|Tablets, gaming, notebooks, smartphones, action cameras
Others
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
application/pdf 64.53 KB
10/31/2023
64.53 KB
Thermal Interface Materials Electronics Brochure
application/pdf 820.98 KB
10/31/2023
820.98 KB
Name
Description
File Size
Date
Size
Phase Change Materials: LTM6300 - PCM45F -PTM5000
64.53 KB
10/31/2023
Thermal Interface Materials Electronics Brochure
820.98 KB
10/31/2023
Product Number
Image
SKU
Description
101294
LTM6300-SP
96133
LTM1300-SP (1kg)
96482
LTM6300 sheet 100x100x0.25mm Semi
96485
LTM6300-SHT 100MMX100MMX0.25MM
96535
LTM6300 sheet 100x200x0.25mm Semi
96536
LTM6300-SHT 100MMX200MMX0.25MM
96815
LTM6300 sheet 100x1200x0.25mm Semi
96816
LTM6300-SHT (100X1200X0.25)MM
97471
LTM6300-CRF 40x40x0.25mm Semi
97472
LTM6300-CRF 40MMX40MMX0.25MM
Image
SKU
Description
101294
LTM6300-SP
96133
LTM1300-SP (1kg)
96482
LTM6300 sheet 100x100x0.25mm Semi
96485
LTM6300-SHT 100MMX100MMX0.25MM
96535
LTM6300 sheet 100x200x0.25mm Semi
96536
LTM6300-SHT 100MMX200MMX0.25MM
96815
LTM6300 sheet 100x1200x0.25mm Semi
96816
LTM6300-SHT (100X1200X0.25)MM
97471
LTM6300-CRF 40x40x0.25mm Semi
97472
LTM6300-CRF 40MMX40MMX0.25MM