Sulfuric Acid
Sulfuric Acid (17000)
95-97%, ULSI Puranal
Overview
Specifications
General Information
- CAS Number
- 7664-93-9
- Grade
- ULSI
- Molar Mass
- 98.08 g/mol
- Synonyms
- Battery acid
- Hydrogen sulfate
- Oil of Vitriol
Physical Properties
- Boiling Point/Range
- 310 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.840 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -14 to -10 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- Decomposition temperature: 338 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28070000
- Packing Group
- II
- UN Number
- 1830
General Information
- CAS Number
- 7664-93-9
- Grade
- ULSI
- Molar Mass
- 98.08 g/mol
- Synonyms
- Battery acid
- Hydrogen sulfate
- Oil of Vitriol
Physical Properties
- Boiling Point/Range
- 310 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.840 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -14 to -10 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- Decomposition temperature: 338 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28070000
- Packing Group
- II
- UN Number
- 1830
- CAS Number : 7664-93-9
- Synonyms : Battery acid|Hydrogen sulfate|Oil of Vitriol
- Grade : ULSI
- Molar Mass : 98.08 g/mol
- Boiling Point/Range : 310 °C (1,013 hPa)
- Melting Point/Range : -14 to -10 °C
- pH : Acidic
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Completely soluble
- Density : 1.840 g/cm3 (20 °C)
- Physical Form : Liquid
- Color : Colorless
- Odor : Odorless
- Ignition Temperature : Not applicable
- Evaporation Rate : No data available
- Flammability : Not applicable
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : Decomposition temperature: 338 °C
- Incompatible Materials : Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Packing Group : II
- UN Number : 1830
- Chemical Class : 8
- Harmonized System Code : 28070000