Potassium Hydroxide
Potassium Hydroxide Pellets (17851)
Puranal
Overview
Specifications
General Information
- CAS Number
- 1310-58-3
- Grade
- SemEG
- Molar Mass
- 56.11 g/mol
- Synonyms
- Caustic Potash
- Lye
- Potassium Hydrate
Physical Properties
- Boiling Point/Range
- 1,327 °C (1,013 hPa)
- Color
- Colorless
- Density
- 2.04 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 360 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 14 (20 °C) as aqueous solution
- Physical Form
- Solid
- Solubility in Water
- Reacts violently with water. (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28152000
- Packing Group
- II
- UN Number
- 1813
General Information
- CAS Number
- 1310-58-3
- Grade
- SemEG
- Molar Mass
- 56.11 g/mol
- Synonyms
- Caustic Potash
- Lye
- Potassium Hydrate
Physical Properties
- Boiling Point/Range
- 1,327 °C (1,013 hPa)
- Color
- Colorless
- Density
- 2.04 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 360 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 14 (20 °C) as aqueous solution
- Physical Form
- Solid
- Solubility in Water
- Reacts violently with water. (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28152000
- Packing Group
- II
- UN Number
- 1813
- CAS Number : 1310-58-3
- Molar Mass : 56.11 g/mol
- Grade : SemEG
- Synonyms : Caustic Potash|Lye|Potassium Hydrate
- Melting Point/Range : 360 °C
- pH : 14 (20 °C) as aqueous solution
- Solubility in Water : Reacts violently with water. (20 °C)
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Boiling Point/Range : 1,327 °C (1,013 hPa)
- Color : Colorless
- Physical Form : Solid
- Density : 2.04 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Corrosivity : Corrosive to metals
- Ignition Temperature : Not applicable
- Self Ignition : Not auto-flammable
- Thermal Decomposition : No decomposition if used as directed.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zinc
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- UN Number : 1813
- Packing Group : II
- Harmonized System Code : 28152000
- Chemical Class : 8