Oxalic Acid
Oxalic Acid-2-Hydrate (17800)
Extra Pure
Overview
Specifications
General Information
- CAS Number
- 6153-56-6
- Grade
- SEMI
- Molar Mass
- 126.07 g/mol
- Synonyms
- Ethanedioic Acid Dihydrate
- Oxalic acid dihydrate
Physical Properties
- Boiling Point/Range
- No data available
- Color
- White
- Density
- 1.65 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 98 to 100 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- -1.7 <2 (23 °C)
- pH
- 1.5 at10 g/l
- Physical Form
- Powder
- Solubility in Water
- 25 °C
- Vapor Pressure
- 0.0312 Pa (25 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Incompatible with oxidizing agents
- Self Ignition
- > 400 °C (1,013 hPa)
- Thermal Decomposition
- Decomposition temperature: >= 110 °C
International Transportation
- Harmonized System Code
- 29171100
General Information
- CAS Number
- 6153-56-6
- Grade
- SEMI
- Molar Mass
- 126.07 g/mol
- Synonyms
- Ethanedioic Acid Dihydrate
- Oxalic acid dihydrate
Physical Properties
- Boiling Point/Range
- No data available
- Color
- White
- Density
- 1.65 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 98 to 100 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- -1.7 <2 (23 °C)
- pH
- 1.5 at10 g/l
- Physical Form
- Powder
- Solubility in Water
- 25 °C
- Vapor Pressure
- 0.0312 Pa (25 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Incompatible with oxidizing agents
- Self Ignition
- > 400 °C (1,013 hPa)
- Thermal Decomposition
- Decomposition temperature: >= 110 °C
International Transportation
- Harmonized System Code
- 29171100
- CAS Number : 6153-56-6
- Grade : SEMI
- Molar Mass : 126.07 g/mol
- Synonyms : Ethanedioic Acid Dihydrate|Oxalic acid dihydrate
- Boiling Point/Range : No data available
- Solubility in Water : 25 °C
- Partition Coefficient : -1.7 <2 (23 °C)
- Color : White
- Density : 1.65 g/cm3 (20 °C)
- Vapor Pressure : 0.0312 Pa (25 °C) hectopascal
- pH : 1.5 at10 g/l
- Melting Point/Range : 98 to 100 °C (Elimination of water of crystallisation)
- Physical Form : Powder
- Flashpoint : Not applicable
- Odor : Odorless
- Thermal Decomposition : Decomposition temperature: >= 110 °C
- Incompatible Materials : Incompatible with oxidizing agents
- Self Ignition : > 400 °C (1,013 hPa)
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Flammability : This product is not easily inflammable.
- Evaporation Rate : No data available
- Harmonized System Code : 29171100