Nitric Acid
Nitric Acid (49257)
Min. 69%, ULSI Puranal
Overview
Specifications
General Information
- CAS Number
- 7697-37-2
- Grade
- ULSI
- Molar Mass
- 63.01 g/mol
- Synonyms
- Aqua Fortis
- Hydrogen Nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Color
- Light Yellow
- Density
- 1.420 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -38 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 9 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases, Metals, Flammable materials, Organic materials
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
General Information
- CAS Number
- 7697-37-2
- Grade
- ULSI
- Molar Mass
- 63.01 g/mol
- Synonyms
- Aqua Fortis
- Hydrogen Nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Color
- Light Yellow
- Density
- 1.420 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -38 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 9 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases, Metals, Flammable materials, Organic materials
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
- Synonyms : Aqua Fortis|Hydrogen Nitrate
- Grade : ULSI
- Molar Mass : 63.01 g/mol
- CAS Number : 7697-37-2
- Solubility in Water : Completely miscible
- Partition Coefficient : No data available
- Boiling Point/Range : 122 °C (1,013 hPa)
- pH : Acidic
- Vapor Pressure : 9 hPa (20 °C) hectopascal
- Physical Form : Liquid
- Melting Point/Range : -38 °C
- Flashpoint : Not applicable
- Odor : Stinging
- Density : 1.420 g/cm3 (20 °C)
- Color : Light Yellow
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Incompatible Materials : Bases, Metals, Flammable materials, Organic materials
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : Not applicable
- Packing Group : II
- Chemical Class : 8
- UN Number : 2031
- Harmonized System Code : 28080000
- Sub Class 1 : 5.1